Compare 0
Video tutorials
Ireland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCtendo SZ.51/1/1/2/7/K/H/60/00

8177022
PMCtendo SZ.51/1/1/2/7/K/H/60/00
Mo = 4.4 Nm Io = 5.80 A UN = 400 V nN = 6000 min-1 Jmot = 3.45 kgcm2 Encoder ECI 1118 EnDat2.2 single-turn; with brake.

On request
On request
Availability
Quantity
Available from
Certifications: CE
Motor size: 51
Standstill torque: 4.40 Nm
Rated load torgue: 3.40 Nm
Peak torque: 16.00 Nm
Standstill current: 5.80 A
Nominal voltage: 4.77 A
Peak current: 31.00 A
Rated speed (RPM): 6000 rpm
Rated voltage: 400 V
Moment of inertia: 3.45 kgcm²
Brake: Yes
Feedback: 1 = Endat2.2 inductive single-turn
Motor connection: Angled swivel connector
Connection direction: To A-end
Cooling: 0 = Convection
Type of motor shaft: without feather key
Longueur d'arbre: 40 mm
Flange dimension: 115 mm
Overall motor length: 164 mm
Centering diameter: 110 mm
Pitch circle diameter: 130 mm
Number of poles: 14
Protection type, housing: IP56
Gross weight: 7600 g
Net weight: 6190 g

Please wait while data is being loaded

Please wait while data is being loaded