Compare 0
Video tutorials
Ireland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCtendo SZ.53/0/1/2/7/K/H/30/00

8177020
PMCtendo SZ.53/0/1/2/7/K/H/30/00
Mo = 11.1 Nm Io = 7.67 A UN = 400 V nN = 3000 min-1 Jmot = 7.58 kgcm2 Encoder ECI 1118 EnDat2.2 single-turn; without brake.

On request
On request
Availability
Quantity
Available from
Certifications: CE
Motor size: 53
Standstill torque: 11.10 Nm
Rated load torgue: 9.70 Nm
Peak torque: 43.00 Nm
Standstill current: 7.67 A
Nominal voltage: 6.90 A
Peak current: 41.00 A
Rated speed (RPM): 3000 rpm
Rated voltage: 400 V
Moment of inertia: 7.58 kgcm²
Brake: No
Feedback: 1 = Endat2.2 inductive single-turn
Motor connection: Angled swivel connector
Connection direction: To A-end
Cooling: 0 = Convection
Type of motor shaft: without feather key
Longueur d'arbre: 50 mm
Flange dimension: 115 mm
Overall motor length: 159 mm
Centering diameter: 110 mm
Pitch circle diameter: 130 mm
Number of poles: 14
Protection type, housing: IP56
Gross weight: 9400 g
Net weight: 8000 g

Please wait while data is being loaded

Please wait while data is being loaded