Compare 0
Video tutorials
Ireland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCtendo SZ.41/0/1/2/7/K/H/60/00

8177000
PMCtendo SZ.41/0/1/2/7/K/H/60/00
Mo = 2.8 Nm Io = 5.36 A UN = 400 V nN = 6000 min-1 Jmot = 0.93 kgcm2 Encoder ECI 1118 EnDat2.2 single-turn; without brake.

On request
On request
Availability
Quantity
Available from
Certifications: CE
Motor size: 41
Standstill torque: 2.80 Nm
Rated load torgue: 2.30 Nm
Peak torque: 8.50 Nm
Standstill current: 5.36 A
Nominal voltage: 4.56 A
Peak current: 33.00 A
Rated speed (RPM): 6000 rpm
Rated voltage: 400 V
Moment of inertia: 0.93 kgcm²
Brake: No
Feedback: 1 = Endat2.2 inductive single-turn
Motor connection: Angled swivel connector
Connection direction: To A-end
Cooling: 0 = Convection
Type of motor shaft: without feather key
Longueur d'arbre: 30 mm
Flange dimension: 98 mm
Overall motor length: 119 mm
Centering diameter: 95 mm
Pitch circle diameter: 115 mm
Number of poles: 14
Protection type, housing: IP56
Gross weight: 5400 g
Net weight: 4000 g

Please wait while data is being loaded

Please wait while data is being loaded