Compare 0
Video tutorials
Ireland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN rs1.0-175

570301
PSEN rs1.0-175
Rope pull switch, incl. E-STOP pushbutton, metal housing, 2 x N/C + 2 x N/O contacts , 175 N max. spring force.

On request
On request
Availability
Quantity
Available from
Certifications: CE, BG, cCSAus
Number of N/O: 2
Number of N/C: 2
Voltage at AC15: 240 V
Max. current at AC15: 3.0 A
Housing material: Zn die cast
Max. rope length: 37 m
Width dimension: 282.0 mm
Height dimension: 88.0 mm
Depth dimension: 90.1 mm
Gross weight: 1052 g
Net weight: 933 g
Ambient temperature: -30 - 80 °C

Please wait while data is being loaded

Please wait while data is being loaded