Compare 0
Video tutorials
Ireland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ ms4p speedcontrol

773830
PNOZ ms4p speedcontrol
Configurable safety system PNOZmulti expansion module safe monitoring of 1 axis.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, BG, EAC (Eurasian), TÜV, CCC
Number of incremental encoder inputs: 1
Incremental encoder connection: RJ-45 socket, 8-pin
Signal level range (Vss): 0,5 - 30,0
Version for extreme environ. conditions: Standard
Width dimension: 45.0 mm
Height dimension: 94.0 mm
Depth dimension: 121.0 mm
Gross weight: 222 g
Net weight: 203 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded