Compare 0
Video tutorials
Ireland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ ms1p standstill / speed monitor

773800
PNOZ ms1p standstill / speed monitor
Configurable safety system PNOZmulti expansion module safe monitoring of 2 axes.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, BG, EAC (Eurasian), TÜV, KOSHA, CCC
Number of incremental encoder inputs: 2
Incremental encoder connection: RJ-45 socket, 8-pin
Signal level range (Vss): 0,5 - 5,0
Version for extreme environ. conditions: Standard
Width dimension: 45.0 mm
Height dimension: 94.0 mm
Depth dimension: 121.0 mm
Gross weight: 210 g
Net weight: 192 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded