Compare 0
Video tutorials
Ireland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ ml1p coated version

773545
PNOZ ml1p coated version
Configurable safety system PNOZmulti expansion module for extended environmental conditions, Safe connection, communication interface.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, BG, EAC (Eurasian), TÜV, CCC
Number of safe virtual inputs: 32
Number of safe virtual outputs: 32
Max. data transmission time: 35 ms
Supply voltage (V): 24,0
Power consumption DC: 5.0 W
Version for extreme environ. conditions: Extended temperature range
Width dimension: 22.5 mm
Height dimension: 94.0 mm
Depth dimension: 121.0 mm
Gross weight: 154 g
Net weight: 135 g
Ambient temperature: -25 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded