Compare 0
Video tutorials
Ireland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ ml1p safe link 24VDC

773540
PNOZ ml1p safe link 24VDC
Configurable safety system PNOZmulti expansion module Safe connection, communication interface.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, BG, EAC (Eurasian), TÜV, CCC, KCC
Number of safe virtual inputs: 32
Number of safe virtual outputs: 32
Max. data transmission time: 35 ms
Supply voltage (V): 24,0
Power consumption DC: 5.0 W
Version for extreme environ. conditions: Standard
Width dimension: 22.5 mm
Height dimension: 94.0 mm
Depth dimension: 121.0 mm
Gross weight: 148 g
Net weight: 129 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded