Compare 0
Video tutorials
Ireland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ mo2p 2n/o coated version

773525
PNOZ mo2p 2n/o coated version
Configurable safety system PNOZmulti expansion module for extended environmental conditions, 2 safe relay outputs.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, BG, EAC (Eurasian), TÜV, KOSHA, CCC
Number of relay outputs: 2
Version for extreme environ. conditions: Extended temperature range
Width dimension: 22.5 mm
Height dimension: 94.0 mm
Depth dimension: 121.0 mm
Gross weight: 170 g
Net weight: 151 g
Ambient temperature: -25 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded