text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
102 Products found
PNOZ X1 24VAC/DC 3n/o 1n/c
774300
Safety relay (standalone), inputs: 1-channel wiring, outputs: 3 N/O, 1 N/C, automatic/manual start, UB 24 V AC/DC, width ...

On request
PST 4 24 V DC 6N/O 4N/C
720300
Safety relay (standalone), inputs: 2-channel wiring with detection of shorts across contacts, outputs: 6 N/O, 4 N/C, UB ...

On request
PNOZ 2VJ 24VDC 3n/o 1n/c 2n/o t
774012
Safety relay (standalone), inputs: 1/2-channel wiring without detection of shorts across contacts, outputs: 3 N/O, 1 N/C ...

On request
PNOZ 10 48VAC 6n/o 4n/c
774002
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 6 N/O, ...

On request
PNOZ 2VQ 24VDC 3n/o 1n/c 2n/o t
774013
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ 10 24VDC 6n/o 4n/c
774009
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 6 N/O, ...

On request
PNOZ 10 230-240VAC 6n/o 4n/c
774006
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 6 N/O, ...

On request
PNOZ X7.1 24VAC/DC 1n/o 1n/c
774051
Safety relay (standalone), inputs: 1-channel wiring, outputs: 1 N/O, 1 N/C, automatic/manual start, UB = 24 V AC/DC, wid ...

On request
PNOZ X7 240VAC 2n/o
774057
Safety relay (standalone), inputs: 1-channel wiring, outputs: 2 N/O, automatic/manual start, UB = 240 V AC, width: 22.5 ...

On request
PNOZ X7 120VAC 2n/o
774055
Safety relay (standalone), inputs: 1-channel wiring, outputs: 2 N/O, automatic/manual start, UB = 120 V AC, width: 22.5 ...

On request
PNOZ X7 110VAC 2n/o
774053
Safety relay (standalone), inputs: 1-channel wiring, outputs: 2 N/O, automatic/manual start, UB = 110 V AC, width: 22.5 ...

On request
PNOZ X7 115VAC 2n/o
774054
Safety relay (standalone), inputs: 1-channel wiring, outputs: 2 N/O, automatic/manual start, UB = 115 V AC, width: 22.5 ...

On request
PNOZ X7 230VAC 2n/o
774056
Safety relay (standalone), inputs: 1-channel wiring, outputs: 2 N/O, automatic/manual start, UB 230 V AC, width: 22.5 mm ...

On request
PNOZ 15 24VDC 3n/o 1n/o 1n/c
774050
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ 11 42VAC 24VDC 7n/o 1n/c
774081
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 7 N/O, ...

On request
PNOZ X7 24VACDC 2n/o
774059
Safety relay (standalone), inputs: 1-channel wiring, outputs: 2 N/O, automatic/manual start, UB 24 V AC/DC, width: 22.5 ...

On request
PNOZ 11 110-120VAC 24VDC 7n/o 1n/c
774085
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 7 N/O, ...

On request
PNOZ 11 230-240VAC 24VDC 7n/o 1n/c
774086
Safety relay (standalone), inputs: 1/2-channel wiring with detection of shorts across contacts, outputs: 3 N/O, 1 N/C, 1 ...

On request
PNOZ X8P 24 VDC 3n/o 2n/c 2so
777760
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ X10.11P 24VDC 6n/o 4n/c 6LED
777750
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 6 N/O, ...

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use