text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
12 Products found
PSEN opII4H-s-30-105
632066
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 1050 mm without dead zone, ...

On request
PSEN opII4H-s-30-090
632065
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 900 mm without dead zone, s ...

On request
PSEN opII4H-s-30-030
632061
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 300 mm without dead zone, s ...

On request
PSEN opII4H-s-30-060
632063
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 600 mm without dead zone, s ...

On request
PSEN opII4H-s-30-075
632064
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 750 mm without dead zone, s ...

On request
PSEN opII4H-s-30-015
632060
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 150 mm, supply voltage 24 V ...

On request
PSEN opII4H-s-30-150
632069
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 1500 mm without dead zone, ...

On request
PSEN opII4H-s-30-165
632070
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 1650 mm without dead zone, ...

On request
PSEN opII4H-s-30-045
632062
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 450 mm without dead zone, s ...

On request
PSEN opII4H-s-30-135
632068
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 1350 mm without dead zone, ...

On request
PSEN opII4H-s-30-120
632067
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 1200 mm without dead zone, ...

On request
PSEN opII4H-s-30-180
632071
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 1800 mm without dead zone, ...

On request

Save basket

Create a new order or get an individual offer

Select intended use