text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
16 Products found
PIT gb CLLE y
G1000002
PITgatebox (pushbutton unit), housing with E-STOP with signal contact(2 NC), 2 illuminated pushbuttons (per 1 NO), 1 bli ...

On request
PIT gb LLTE
G1000028
PITgatebox (pushbutton unit), housing with E-STOP (2 NC), 3 illuminated pushbuttons (1 NC, 2 NO), 12‑pin M12 male connec ...

On request
PIT gb LLUL
G1000027
PITgatebox (pushbutton unit), housing with 3 illuminated pushbuttons (1NC, 3 NO), 1 non-illuminated pushbutton with prot ...

On request
PIT gb LLLL
G1000026
PITgatebox (pushbutton unit), housing with 4 illuminated pushbuttons(per 1 NO), 12‑pin M12 male connector, incl. colour ...

On request
PIT gb BLLE y
G1000003
PITgatebox (pushbutton unit), housing with E-STOP with signal contact(2 NC), 2 illuminated pushbuttons (per 1 NO), 1 key ...

On request
PIT gb LLLE
G1000001
PITgatebox (pushbutton unit), housing with E-STOP (2 NC) and 3illuminated pushbuttons, 12‑pin M12 male connector, incl. ...

On request
PIT gb KLLE
G1000004
PITgatebox (pushbutton unit), housing with E-STOP (2 NC), 2 illuminated pushbuttons (per 1 NO), key switch (2 NO), 12‑pi ...

On request
PIT gb CSSE
G1000029
PITgatebox (pushbutton unit), housing with E-STOP (2 NC), 2 illuminated pushbuttons (per 2 NO), 1 blind plug, 12‑pin M12 ...

On request
PIT gb WLLE
G1000032
PITgatebox (pushbutton unit), housing with E-STOP (2 NC), 2 illuminated pushbuttons (per 1 NO), 1 selection switch (2 NO ...

On request
PIT gb LLME
G1000034
PITgatebox (pushbutton unit), housing with E-STOP (2 NC), 2 illuminated pushbuttons (per 1 NO), 1 indicator lamp, 12‑pin ...

On request
PIT gb LLLP
G1000030
PITgatebox (pushbutton unit), housing with 3 illuminated pushbuttons(per 1 NO), 1 mushroom-headed pushbutton (2 NC), 12‑ ...

On request
PIT gb DLLE y
G1000033
PITgatebox (pushbutton unit), housing with E-STOP with signal contact(2 NC), 2 illuminated pushbuttons (per 1 NO), 1 non ...

On request
PIT gb CLLP y
G1000031
PITgatebox (pushbutton unit), housing with 2 illuminated pushbuttons(per 1 NO), 1 mushroom-headed pushbutton (2 NC), 12‑ ...

On request
PIT gb ALLE y
G1000046
PITgatebox (pushbutton unit), housing with E-STOP with signal contact (2 NC, 1 NO), 2 illuminated pushbuttons (per 1 NO) ...

On request
PITgb VMCE
G1000044
PITgatebox (pushbutton unit), housing with E-STOP (2 NC), 1 blue pushbutton, 1 indicator lamp, 1 blind plug, 12‑pin M12 ...

On request
PIT gb flat seal set
G1000043
Flat gasket incl. spacer sleeves for PITgatebox

On request

Save basket

Create a new order or get an individual offer

Select intended use