United Kingdom | english

Using PAScal Safety Calculator Software

Order number 198252 | Advanced

Objective

Using PAScal, the Performance Level (EN ISO 13849-1) and Safety Integrity Level (EN 62061) of various safety functions can be simply and quickly calculated and the results evaluated to aid the efficiency of the process.

The aim of the course is to enable delegates to develop a practical understanding of the use of PAScal software to design, evaluate and verify safety functions on machines. The course also takes account of the new PAScal version 1.7.0 that supports the VDMA 66413 library format.

Agenda & Contents

PAScal will be downloaded and utilised during the course.

The course provides ample practical use of the software utilising pre-defined safety function examples.

Topics include:

  • PAScal features and benefits
  • Review of EN ISO 13849-1 and EN 62061
  • Use of PAScal in detail using pre-defined safety function examples

Target group

Automation, Electrical, Maintenance and Project Engineers, Automation Managers, Maintenance Managers and Safety Specialists

Prerequisite

Working knowledge of functional safety standards  EN ISO 13849-1 and EN 62061.

This course makes an ideal follow on to the course 'Safety Design Incorporating EN ISO 13849-1/EN 62061'

Delegates to bring their own laptops if possible, allowing the free version of the software to be loaded and to fully participate in the exercises.

Speaker

A member of our Services Team.

Level: Advanced

You would like to book this training on a different date, or at a different site and/or to book a different training type? Please contact us. We are happy to inform you personally.

Your individual enquiry
In-house Training
Duration
1 Day
Time
09:00 - 17:00
Max. number of participants
8
Costs per participant
£300 + VAT per person
Date/availability
on request Enquiry
Places available Only few places left Closed