United Kingdom | english

Using PAScal Safety Calculator Software

Objective

 

Using PAScal, the Performance Level (EN ISO 13849-1) and Safety Integrity Level (EN 62061) of various safety functions can be simply and quickly calculated and the results evaluated to aid the efficiency of the process. 

The aim of the course is to enable delegates to develop a practical understanding of the use of PAScal software to design, evaluate and verify safety functions on machines. The course also takes account of the new PAScal version 1.7.0 that supports the VDMA 66413 library format.

 

Agenda/Contents

PAScal will be downloaded and utilised during the course. 

The course provides ample practical use of the software utilising pre-defined safety function examples.

Topics include:

  • PAScal features and benefits
  • Review of EN ISO 13849-1 and EN 62061
  • Use of PAScal in detail using pre-defined safety function examples

Target group

Automation, Electrical, Maintenance and Project Engineers, Automation Managers, Maintenance Managers and Safety Specialists

Prerequisite

Working knowledge of functional safety standards  EN ISO 13849-1 and EN 62061. 

This course makes an ideal follow on to the course 'Safety Design Incorporating EN ISO 13849-1/EN 62061'

Delegates to bring their own laptops if possible, allowing the free version of software to be loaded and to fully participate in the exercises.

Speaker

A member of our Services Team.

Corby, Northants

Order numbers GB999703
Duration 1 Day 9.00 - 17.00
Maximum number of delegates 10
Price £275 per person per day plus VAT
Further informations
Dates and registration

In-house Training

Order numbers GB999703
Duration 1 Day 9.00 - 17.00
Maximum number of delegates 10 (dependent on facilities)
Price £275 per person per day plus VAT
Further informations A minimum charge of 5 delegates is required, plus travel expenses and VAT. The price per person is as above.
Dates and registration
On request
Contact

Pilz Automation Ltd
Pilz House, Little Colliers Field
Corby, Northants, NN18 8TJ
United Kingdom

Telephone: +44 1536 460766
E-Mail: sales@pilz.co.uk