United Kingdom | english

Safety Design Incorporating EN ISO 13849-1/EN 62061 & Using PAScal Safety Calculator Software Course

Objective

The aim of this training course is to enable delegates to develop a greater understanding of the processes and standards related to safety control systems specification, design and validation.

The Software Tool Safety Calculator PAScal will be utilised during the course, calculating the Performance Level (EN ISO 13849-1) and Safety Integrity Level (EN 62061) of various safety functions.

The course has been designed to enable delegates to develop a practical understanding of the use of PAScal software to design, evaluate and verify safety functions on machines, all the while evaluating the results for cost efficiency.

What you can expect

By the end of the course, the delegates will

  • Be aware of the relevant standards related to safety control systems
  • Understand the necessary process from assessment to validation when designing or modifying safety related control systems
  • Understand the key architectural structures and alternatives in detailed safety control system design, with practical examples of their application
  • Learn how to calculate the critical parameters related to safety control systems design to achieve the desired Performance Level

Target group

Automation, Electrical, Maintenance and Project Engineers, Automation Managers, Maintenance Managers and Safety Specialists

Speaker

A Member of our Services Team

Level: Advanced

Corby, Northamptonshire

Order numbers
Duration 2 Days
09:00 - 17:00
Maximum number of delegates 8
Price £600 + VAT per person
Further informations Lunch and refreshments provided and are included in the price.
Training Form
Dates and Application
25 Nov 2019 - 26 Nov 2019

In-house Training

Order numbers
Duration 2 Days
09:00 - 17:00
Maximum number of delegates 8
Price £600 + VAT per person
Further informations A minimum charge of 5 delegates is required, plus travel expenses and VAT.
Training Form
Dates and Application
On request