Revolution Pi

With Pilz and the Revolution Pi, for the connected future of automation

With Pilz and the Revolution Pi, for the connected future of automation

The Revolution Pi from Kunbus supplements our product range in the area of industrial networks. Used as an IIoT gateway, Revolution Pi sends data from the controllers of the automation system PSS 4000 and the configurable small controllers PNOZmulti to your cloud! You thus have access to your data from around the world! You can use and evaluate your data across plants in order to optimise your processes!

Revolution Pi is based on Raspberry Pi, which is established in the private field. A printed circuit board was developed especially for Revolution Pi with interfaces and connections that are suitable for industrial applications. It is therefore ready for use in industrial automation at all times. The base module RevPi Core can be wirelessly expanded using suitable digital and analogue I/O modules and communication modules depending on the requirement.

This is how to use Revolution Pi!

Revolution Pi can be easily integrated into the system architecture of the automation system PSS 4000 as well as the PNOZmulti and PNOZmulti 2 and thus connect automation networks to a cloud. In the process, not only the data from new plants but also that from old plants can be provided.

Depending on the required security standard, you can connect Revolution Pi on the existing network to a cloud either via a 3-layer switch or via an industrial firewall DMZ.

This is how to use Revolution Pi!

Your benefits at a glance

All benefits of the Revolution Pi at a glance!
  • The optimum solution for many industrial application areas
  • Data can be collected, evaluated and processed in the immediate vicinity of plant and machinery
  • Protected against interference in accordance with EN 61131-2 and fully functional at temperatures from -40 to +55 °C
  • Rugged housing and 24 V connection allow industrial application
  • Can be integrated into all common system architectures thanks to numerous communication modules

Technical features

  • Operating system: Adapted Raspbian with RT patch
  • Communication connections: 2 x USB 2.0 A (each can be loaded with 500 mA), 1 x micro USB, HDMI, Ethernet (RJ45) 10/100 Mbit/s
  • Processor: BCM2837
  • Cycle frequency 1.2 GHz
  • Number of processor cores: 4
  • RAM: 1 GByte
  • eMMC flash memory: 4 GByte
The technical feature of the Revolution Pi

Our product range: Revolution Pi

Communication modules RevPi COM

With the aid of the communication modules you can connect Revolution Pi to different industrial networks.

I/O modules RevPi IO

With the I/O modules the base module RevPi Core is expanded to include a number of digital and analogue inputs and outputs.

Accessories

Here you can find accessories for fast and simple assembly that are ideally adapted to the Revolution Pi.

Communication modules RevPi Con

With the help of the communication modules CAN-BUS, M-BUS and M-BUS VHP, you can connect Revolution Pi Connect and Connect+ to various industrial networks.
Support

Telephone: +44 1536 460866
E-Mail: techsupport@pilz.co.uk