Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"750018","name":"PNOZ m Screw Terminal X1","price":"5.05","currency":"GBP","category":["A0300","A0300B0300","00101002047106","0010100204710680OV"]}
Actual product may vary
PNOZ m Screw Terminal X1
Product ID: 750018
GTIN: 4046548106237
Plug-in screw terminal X1 for configurable safe small controllers
PNOZmulti 2, coding type 2.
Item
Your Price
£5.05
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242292 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC002584 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548106237 |
| Volume | 0 dm3 |
| Harmonized System Code | 85366990 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
