Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8C000096","name":"PMC brakeresistor GVADU210x20/100R/150W","price":"109.39","currency":"GBP","category":["A0800","A0800B0810","00107002267166","0010700226716680US"]}
PMC brakeresistor GVADU210x20/100R/150W
Product ID: 8C000096
Braking resistoer for drive controller SC6 and SD6.
Technical data:
Type Flat resistor.
Resistance 100 Ohm.
Power 150 W.
with UL certification.
Your Price
£109.39
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Environmental data
Protection type, housing |
Mechanical data
Height dimension | 210 mm |
Width dimension | 40 mm |
Depth dimension | 20 mm |
Net weight | 300 g |
Gross weight | 300 g |
Environment
WEEE classifikation (08/2018) | 0 not relevant |
Commercial data
Harmonized System Code | 85332900 |
UNSPSC 25 | 39121007 |
EAN-Code | 4046548101188 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27023131 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002025 |
Volume | 0 |