Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8C000095","name":"PMC brakeresistor FZZMU400x65/47R/1200W","price":"421.85","currency":"GBP","category":["A0800","A0800B0810","00107002267166","0010700226716680US"]}
PMC brakeresistor FZZMU400x65/47R/1200W
Product ID: 8C000095
Braking resistoer for drive controller SC6 and SD6.
Technical data:
Type Tubular fixed resistor.
Resistance 47 Ohm.
Power 1200 W.
with UL certification.
Your Price
£421.85
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Environmental data
Protection type, housing |
Mechanical data
Height dimension | 185 mm |
Width dimension | 450 mm |
Depth dimension | 120 mm |
Net weight | 4170 g |
Gross weight | 4170 g |
Environment
WEEE classifikation (08/2018) | 0 not relevant |
Commercial data
Harmonized System Code | 85332900 |
UNSPSC 25 | 39121007 |
EAN-Code | 4046548101171 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27023131 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002025 |
Volume | 0 |