text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
35 Products found
Connector/CA/M12-5SMX/A/TR
C1000058
Terminating plug with a 120 Ω resistor between Pin 4 and Pin 5. Suitable for the Interface: CANopen.

£21.95
Adapter/ML/M12-5SMX/M12-5SMX/M12-8SFX/XX
C1000059
Y adapter for connecting PSEN ml b or PSEN ml s to PDP67 PN 6FDI 6FDIO 2FDOTP, 1 x 8-pin M12 female connector, straight, ...

£49.75
PSEN sl adapter
380325
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A- coded on M12 male connector, black, straight, 5-p ...

£29.01
PSEN ml / PDP67 Y junction M12
570488
Plug-in connector, Y-adapter, IP67, M12 male connector (X1, evaluationdevice), 8-pin, A-coded on M12 female connector (X ...

£17.78
PSEN ml end adapter
570487
Plug-in connector, terminating adapter, IP67, M12 male connector (X2, evaluation device/previous plug-in connector), 8-p ...

£17.78
PSEN ml Y junction M12
570486
Plug-in connector, Y-adapter, IP67, M12 male connector (X1, evaluationdevice), 8-pin, A-coded on M12 female connector (X ...

£17.78
PSEN op SL adapter
631187
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A- coded on M12 female connector, black, straight, 5 ...

£39.08
PSEN Y junction  M8-M12/M12
540327
Cable Y-adapter- with T-plug-in connector, IP67, M12 male connector (X2, evaluation device), 8-pin, A-coded on M12 femal ...

£42.22
PSEN Y junction  M12-M12/M12
540328
Cable Y-adapter- with T-plug-in connector, IP67, M12 male connector (X2, evaluation device), 8-pin, A-coded on M12 femal ...

£42.22
PSEN ma adapter
380300
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A- coded on M12 male connector, black, angled, 5-pin ...

£28.20
PSEN op1.1 adapter
380302
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A- coded on M12 male connector, black, angled, 5-pin ...

£28.20
PSEN op M12 V1 Receiver adapter
380306
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A- coded on M12 male connector, black, angled, 5-pin ...

£32.46
PSEN op1.2 adapter
380303
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A- coded on M12 male connector, black, angled, 5-pin ...

£26.99
PSEN opt M12 Transmitter adapter
380304
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A- coded on M12 male connector, black, angled, 5-pin ...

£26.99
PSEN cs adapter
380301
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A- coded on M12 male connector, black, angled, 5-pin ...

£29.33
PSEN op 2H Receiver adapter
380305
Cable, adapter, IP68, M12 female connector, black, straight, 5-pin, A- coded on M12 male connector, black, angled, 5-pin ...

£29.60
PSEN op M12 V2 Receiver adapter
380307
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A- coded on M12 male connector, black, angled, 5-pin ...

£32.14
PSEN op cableset
630295
Accessories PSENopt, Y-cable with connector straight M12 for PSEN op4B-T/S/L light guard

£51.90
PSEN T junction (auxiliary contact) M12
540331
Cable, Y-adapter- with T-plug-in connector, IP67, M12 male connector(X2, evaluation device), 8-pin, A-coded on M12 femal ...

£32.30
PSEN converter M8-8sf -- M12-8sm
540329
Cable, adapter, IP67, M12 male connector, black, straight, 8-pin, A- coded on M8 female connector, black, straight, 8-pi ...

£27.95
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use