text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
10 Products found
Cable Can PMCLink>PMCLink:L=0,7m
1803117
Cable assembled on both sides, Connector Sub-D9 male <> connector Sub-D9 female CAN network, length: 0.7 m.

£49.30
Cable Can PMCLink>PMCLink:L=0,25m
1803136
Cable assembled on both sides, Connector Sub-D9 male <> connector Sub-D9 female CAN network, length: 0.25 m.

£37.94
PMCprimo DriveP.CAN-PROFI-Adapter 48-72
680043
Fieldbus junction box for PMCprimo DriveP (size 48 A and 72 A) Interfaces: CANbus, RS 232 and PROFIBUS with termination ...

£193.04
PMCprimo DriveP.CAN-CAN-Adapter 48-72
680042
Fieldbus junction box for PMCprimo DriveP (size 48 A and 72 A) Interfaces: CAN1, RS 232 and CAN2 with termination switch ...

£193.04
PMCprimo DriveP.CAN-CAN-Adapter 01-24
680040
Fieldbus junction box for PMCprimo DriveP (size 1.5 A to 24 A) Interfaces: CAN1, RS232 and CAN2 with termination switch ...

£193.04
PMCprimo DriveP.CAN-PROFI-Adapter 01-24
680041
Fieldbus junction box for PMCprimo DriveP (size 1.5 A to 24 A) Interfaces: CANbus, RS 232 and PROFIBUS with termination ...

£193.04
PMCprotegoD 01-24 spare part plug set
8176853
suitable for the device series PMCprimo MC consisting of: X40a, X40b and X50a, X50b, X50c

£60.70
PMCprimo C. spare part plug X40
8176852
Replacement connector for the controller card PMCprimo C at the interface X40.

£50.37
Cable PMCprimo mini-I/O&gt;enc. SubD9 0,75m
680044
Adapter cable for encoder; Cable assembled on both sides: mini-I/O <> SUBD9; No. of wires and cross section: 4x2x0,14mm² ...

£53.36
PMCprimo C2. Ersatz Steckersatz
8176890
suitable for the device series PMCprimo C2 consisting of: X40a, X40b

£15.54

Save basket

Create a new order or get an individual offer

Select intended use