text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
30 Products found
PMCtendo DD4.10/122/230-480V
0105205
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 10 A; Imax (5 s) = 20 A; Power consumption i ...

£6,093.48
PMCtendo DD4.01/122/230-480V
0105219
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (5 s) = 3.0 A; Power consumption ...

£4,767.06
PMCtendo DD4.06/117/230-480V
0105266
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (5 s) = 12 A; Power consumption in ...

£5,192.92
PMCtendo DD4.03/122/230-480V
0105248
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (5 s) = 6 A; Power consumption in ...

£4,832.38
PMCtendo DD4.03/112/230-480V
4105419
Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2 kVA In ...

£4,165.54
PMCtendo DD4.01/112/230-480V
4105413
servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (5 s) = 3.0 A; Power consumption ...

£4,094.80
PMCtendo DD4.06/112/230-480V
4105418
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (5 s) = 12 A; Power consumption in ...

£4,557.45
PMCtendo DD4.10/112/230-480V
4105417
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 10 A; Imax (5 s) = 20 A; Power consumption i ...

£5,540.12
PMCtendo DD4.20/112/230-480V
4105416
Servo amplifier, technical details at 3 x 400 V AC: Continuous outputcurrent: 20 A, Imax (5 sec.) = 40 A, power consumpt ...

£6,977.09
PMCtendo DD4.03/162/230-480V
4105574
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (5 s) = 6 A; Power consumption in ...

£4,595.08
PMCtendo DD4.14/112/230-480V
4105493
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 14 A; Imax (5 s) = 28 A; Power consumption i ...

£6,261.41
PMCtendo DD4.20/162/230-480V
4105573
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 20 A; Imax (5 s) = 40 A; Power consumption i ...

£7,473.69
PMCtendo DD4.06/162/230-480V
4105812
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (5 s) = 12 A; Power consumption in ...

£4,988.07
PMCtendo DD4.14/162/230-480V
4105687
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 14 A; Imax (5 s) = 28 A; Power consumption i ...

£6,758.46
PMCtendo DD4.10/162/230-480V
4105618
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 10 A; Imax (5 s) = 20 A; Power consumption i ...

£5,969.90
PMCtendo DD4.01/117/230-480V
8161153
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (5 s) = 3.0 A; Power consumption ...

£5,455.97
PMCtendo DD4.03/117/230-480V
8161147
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (5 s) = 6 A; Power consumption in ...

£5,530.71
PMCtendo DD4.10/117/230-480V
8173716
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 10 A; Imax (5 s) = 20 A; Power consumption i ...

£6,641.92
PMCtendo DD4.10/167/230-480V
8173796
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 10 A; Imax (5 s) = 20 A; Power consumption i ...

£7,071.90
PMCtendo DD4.06/122/230-480V
8175961
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (5 s) = 12 A; Power consumption in ...

£5,660.28
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use