Compare 0
Video tutorials
United Kingdom | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN sc S 5.5 08-12

6D000021
PSEN sc S 5.5 08-12
Slave - Model, master of series-connection up to 3 slaves, 40mm / 70mm detection capability, muting, override, EDM, restart applications according to EN ISO 61496-3, vertical applications, reference points, measurement date output (UDP), exchangeable memory block, fast replacement; 5.5m safety zone; 1 safety zone in parallel active, 1 warning zone in parallel active, 3 zone set switches, 10 configurable zone sets

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, TÜV
Operating range warning zone: 40 m
Rotation time: 30 ms
Selectable resolutions: 70 mm
No. of safety zones simultaneous mon.: 1
No. of zones simultaneous monitoring: 2
Number of zone configurations: 10
Width dimension: 102.0 mm
Height dimension: 152.0 mm
Depth dimension: 112.5 mm
Gross weight: 2140 g
Net weight: 1530 g
Ambient temperature: 0 - 50 °C

Please wait while data is being loaded

Please wait while data is being loaded