Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Test rod for checking the function, diameter 30 mm, hand protection.
£19.62
Test rod for checking the function, diameter 14 mm, finger protection.
£19.49
Mounting bracket for PSEN op4F/H.../1 and PSEN op2H.../1, rotatable
version, PU = 4 pieces.
£37.51
Deviating mirror 80 mm wide, with at length of 165 cm. For use with all
light guards of the PSENopt range < 165 cm. For ...
£226.82
5 PMMA Altuglas plates of 90 cm in length with the corresponding
mounting brackets to protect the front screen of a
safe ...
£151.50
5 PMMA Altuglas plates of 60 cm in length with the corresponding
mounting brackets to protect the front screen of a
safe ...
£150.44
5 PMMA Altuglas plates of 75 cm length with the corresponding
mounting brackets to protect the front screen of a
safety ...
£141.54
5 PMMA Altuglas plates of 105 cm in length with the corresponding
mounting brackets to protect the front screen of a
saf ...
£159.24
Deviating mirror 80 mm wide, with at length of 90 cm. For use with all
light guards of the PSENopt range < 90 cm. For di ...
£180.42
5 PMMA Altuglas plates of 135 cm in length with the corresponding
mounting brackets to protect the front screen of a
saf ...
£217.18
5 PMMA Altuglas plates of 120 cm in length with the corresponding
mounting brackets to protect the front screen of a
saf ...
£208.39
5 PMMA Altuglas plates of 150 cm in length with the corresponding
mounting brackets to protect the front screen of a
saf ...
£227.35
PMMA acrylic tube for sealing and protecting a
safety light guard with a length of 75 cm of the series "PSEN op.../1".Th ...
£448.25
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer