Compare 0
Video tutorials
United Kingdom | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN op cable angle M12 8-p. shield. 5m

630317
PSEN op cable angle M12 8-p. shield.  5m
Shielded cable PUR with an M12 angled connector for light curtains.

On request
Availability
Quantity
Available from
Rated current: 2.0 A
Number of conductors: 8
Shielding: Yes
Conductor cross section: 0,25
Drag capacity: No
Length cable: 5.00 m
Certifications: cULus Listed
Ambient temperature: -25 - 80 °C
Degree of protection connector 1: IP67

Please wait while data is being loaded

Please wait while data is being loaded