Compare 0
Video tutorials
United Kingdom | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN op cable axial M12 4-p. shield. 5m

630304
PSEN op cable axial M12 4-p. shield.  5m
Shielded cable PUR with an M12 connector for light curtains.

On request
Availability
Quantity
Available from
Rated current: 4.0 A
Number of conductors: 4
Shielding: Yes
Conductor cross section: 0,34
Drag capacity: No
Length cable: 5.00 m
Certifications: cULus Listed
Ambient temperature: -25 - 80 °C
Degree of protection connector 1: IP67

Please wait while data is being loaded

Please wait while data is being loaded