text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
57 Products found
PITreader
402255
PITreader base unit. RFID authentication system Content: Base unit, connector [402307]. Required accessories: PITreader ...

£386.33
PITreader key adapter h
402308
1x PITreader horizontal key adapter + 1x nut. Required accessories for PITreader base unit [402255].

£53.70
PITmode fusion
402251
PITmode fusion. Authentication and functionally safe operating mode selection system in the package. Content: PITreader ...

£508.59
PIT m4SEU
402250
PITmode safe evaluation unit. Safe evaluation unit for operating mode selection. 4 operating modes OM1 to OM4 and a spec ...

£244.43
PIT m4SEU terminal set spring load
402306
Connector set for safe evaluation device for operating mode selection:PIT m4SEU [402250]. Comprising 1 x 4-pin, 1 x 5-pi ...

£18.08
PITreader key ye g
402260
Transponder key for authentication system PITreader, authorisations freely configurable Colour: yellow Material: Plastic

£32.77
PITreader key ye 1
402261
Transponder key for authentication system PITreader, authorisation for operating mode 1 Colour: yellow Material: Plastic

£32.77
PITreader key ye 2
402262
Transponder key for authentication system PITreader, authorisation for operating modes 1 and 2 Colour: yellow Material: ...

£32.77
PITreader key ye 3
402263
Transponder key for authentication system PITreader, authorisation for operating modes 1, 2 and 3 Colour: yellow Materia ...

£32.77
PITreader key ye 4
402264
Transponder key for authentication system PITreader, authorisation for operating modes 1, 2, 3 and 4 Colour: yellow Mate ...

£32.77
PIT m3.2p
402230
PITmode electronic selector switch for installing the control station and to safe installing of 5 operating modes via a ...

£306.03
PITreader key ye 5
402265
Transponder key for authentication system PITreader, authorisation for operating modes 1, 2, 3, 4 and 5 Colour: yellow M ...

£32.77
PITreader key ye 5 service
402269
Transponder key for authentication system PITreader, authorisation for operating modes 1, 2, 3, 4 and 5 (service) Colour ...

£32.77
PIT m3.3p
402240
PITmode electronic selector switch for installing the control stationand to safe installing of 3 operating modes via a n ...

£226.67
PIT m3.2p terminal set spring load
402302
PITmode connector set for electronic operating mode selector switch PITm3.2p. Consisting of 1 x 5-pin and 1 x 12-pin fem ...

£12.50
PIT m3p terminal set spring load
402301
PITmode connector set for electronic operating mode selector switch PITm3p. Consisting of 1 x 8-pin and 1 x 10-pin femal ...

£12.27
PIT m3.2p machine tools pictogram
402231
PITmode electronic selector switch for installing the control stationand to safe installing of 5 operating modes via a n ...

£306.03
PIT m3.2p screw terminal set
402305
PITmode connector set for electronic operating mode selector switch PITm3.2p. Consisting of 1 x 5-pin and 1 x 13-pin fem ...

£12.50
PIT m3.2p screw terminal set angled
402303
PITmode connector set for electronic operating mode selector switch PITm3.2p. Consisting of 1 x 5-pin and 1 x 13-pin fem ...

£12.50
PIT m3.3p machine tools pictogram
402241
PITmode electronic selector switch for installing the control stationand to safe installing of 3 operating modes via a n ...

£226.67
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use