Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Thermistor monitoring relay, as a protection device from overheating of
motors, generators, etc., 2 auxiliary contacts, ...
£84.91
Thermistor monitoring relay, as a protection device from overheating of
motors, generators, etc., 2 auxiliary contacts, ...
£78.64
Thermistor monitoring relay, as a protection device from overheating of
motors, generators, etc., 2 auxiliary contacts, ...
£118.92
Standstill monitoring relay for monitoring
DC and three-phase motors, 2 C/O contacts, plug-in terminals of
screw type, w ...
£319.84
Voltage monitoring relay, to monitor 1-phase supplies
is used as a threshold value element, monitoring device and contro ...
£168.16
Voltage monitoring relay, to monitor 1-phase supplies
is used as a threshold value element, monitoring device and contro ...
£169.83
Voltage monitoring relay, to monitor min. and max.
voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.4 ...
£185.85
Voltage monitoring relay, to monitor min. and max.
voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.4 ...
£165.44
Voltage monitoring relay, to monitor overvoltage and
undervoltage values, and the phase sequence in 3-phase supplies, 40 ...
£296.58
Voltage monitoring relay, to monitor min. and max.
voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.4 ...
£165.44
Voltage monitoring relay, to monitor max. current values, 12
measuring ranges 0.01 - 15 A selectable, 0, 40 - 400 Hz, wi ...
£176.44
Voltage monitoring relay, to monitor min. and max.
voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.4 ...
£167.07
Current monitoring relay of max. current values, any
polarity of measuring inputs, 12 measuring ranges 0.01 - 50 Aselect ...
£196.45
Voltage monitoring relay, to monitor min. and max.
voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.4 ...
£167.07
Voltage monitoring relay, to monitor min. and max.
voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.4 ...
£165.44
Voltage monitoring relay, to monitor max. current values, 12
measuring ranges 0.01 - 15 A selectable, 0, 40 - 400 Hz, wi ...
£176.44
Voltage monitoring relay, to monitor min. and max.
voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.4 ...
£165.44
Voltage monitoring relay, to monitor min. and max.
voltage values, 0.40 - 400 Hz, measuring voltage 1 V AC/DC, width = 2 ...
£129.51
Voltage monitoring relay, to monitor overvoltage and
undervoltage values, and the phase sequence in 3-phase supplies, 40 ...
£317.68
Voltage monitoring relay, to monitor overvoltage and
undervoltage values, and the phase sequence in 3-phase supplies, 40 ...
£296.58
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer