text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
9 Products found
PNOZ s5 24VDC 2 n/o 2 n/o t
750105
PNOZ s5 24VDC 2 n/o 2 n/o t
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual ...

£305.35
PNOZ s5 48-240VACDC 2 n/o 2 n/o t
750135
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts,manual/ ...

£317.40
PNOZ s5 C 24VDC 2 n/o 2 n/o t
751105
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual ...

£305.35
PNOZ s5 C 24VDC 2 n/o 2 n/o t coated
751185
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, output ...

£367.14
PNOZ s5 C 48-240VACDC 2 n/o 2 n/o t
751135
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, output ...

£317.40
PNOZ s9 24VDC 3 n/o t 1 n/c t
750109
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring, outputs: 3 N/O, 1 N/C, (t = 0.04 - 300 s), UB = 24 V DC ...

£185.64
PNOZ s9 C 24VDC 3 n/o t 1 n/c t
751109
PNOZsigma safety relay (standalone), inputs: 1-channel wiring possible, outputs: 3 N/O, 1 N/C, (t = 0.04 - 300 s), UB = ...

£185.64
PNOZ s9 C 24VDC 3 n/o t 1 n/c t coated
751189
PNOZsigma timer relay (standalone), inputs: 1-channel wiring, outputs: 3 N/O t-d, 1 N/C, (t = 0.04 - 300 s), UB = 24 V D ...

£233.38
PNOZ s9 C (10 pcs.)
751909
PNOZsigma safety relay (standalone), inputs: 1-channel wiring possible, outputs: 3 N/O, 1 N/C, (t = 0.04 - 300 s), UB = ...

£1,726.79

Save basket

Create a new order or get an individual offer

Select intended use