text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
8 Products found
PNOZ s6 24VDC 3 n/o 1 n/c
750106
PNOZsigma safety relay (standalone), inputs: 2-channel wiring, wiring, 1 N/O, 1 N/C per pushbutton, outputs: 3 N/O, 1 N/ ...

£353.19
PNOZ s6 48-240VACDC 3 n/o 1 n/c
750136
PNOZsigma safety relay (standalone), two-hand control relay, inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, ...

£365.15
PNOZ s6 C 24VDC 3 n/o 1 n/c
751106
PNOZsigma safety relay (standalone), inputs: 2-channel wiring, wiring, 1 N/O, 1 N/C per pushbutton, outputs: 3 N/O, 1 N/ ...

£353.19
PNOZ s6 C 48-240VACDC 3 n/o 1 n/c
751136
PNOZsigma safety relay (standalone), two-hand control relay, inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, ...

£365.15
PNOZ s6.1 24VDC 3 n/o 1 n/c
750126
PNOZsigma safety relay (standalone), inputs: 2-channel wiring with detection of shorts across contacts, 1 N/O per pushbu ...

£209.56
PNOZ s6.1 48-240VACDC 3 n/o 1 n/c
750156
PNOZsigma safety relay (standalone), two-hand control relay, inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, ...

£221.51
PNOZ s6.1 C 24VDC 3 n/o 1 n/c
751126
PNOZsigma safety relay (standalone), inputs: 1 N/O per pushbutton, outputs: 3 N/O, 1 N/C, 1 SC, UB = 24 V DC, width: 22. ...

£209.56
PNOZ s6.1 C 48-240VACDC 3 n/o 1 n/c
751156
PNOZsigma safety relay (standalone), two-hand control relay, inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, ...

£221.51

Save basket

Create a new order or get an individual offer

Select intended use