Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Fieldbus junction box for PMCprimo DriveP (size 1.5 A to 24 A)
Interfaces: CAN1, RS232 and CAN2 with termination switch and RJ45
cable to connect the fieldbus junction box to the PMCprimo C.
£212.34
Fieldbus junction box for PMCprimo DriveP (size 1.5 A to 24 A)
Interfaces: CANbus, RS 232 and PROFIBUS with termination switch and
RJ45 cable to connect the fieldbus junction box to the PMCprimo C.
£212.34
Fieldbus junction box for PMCprimo DriveP (size 48 A and 72 A)
Interfaces: CANbus, RS 232 and PROFIBUS with termination switch and
RJ45 cable to connect the fieldbus junction box to the PMCprimo C.
£212.34
Fieldbus junction box for PMCprimo DriveP (size 48 A and 72 A)
Interfaces: CAN1, RS 232 and CAN2 with termination switch and RJ45
cable to connect the fieldbus junction box to the PMCprimo C.
£212.34
PMCprotegoD 01-24 spare part plug set
Phase-out article
suitable for the device series PMCprimo MC consisting of:
X40a, X40b and X50a, X50b, X50c
£66.77
PMCprimo C. spare part plug X40
Phase-out article
Replacement connector for the controller card PMCprimo C at the
interface X40.
£55.41
Cable Can PMCLink>PMCLink:L=0,7m
Phase-out article
Cable assembled on both sides, Connector Sub-D9 male <> connector
Sub-D9 female CAN network, length: 0.7 m.
£54.23
Cable Can PMCLink>PMCLink:L=0,25m
Phase-out article
Cable assembled on both sides, Connector Sub-D9 male <> connector
Sub-D9 female CAN network, length: 0.25 m.
£41.73
Cable PMCprimo mini-I/O>enc. SubD9 0,75m
Phase-out article
Adapter cable for encoder; Cable assembled on both sides: mini-I/O <>
SUBD9; No. of wires and cross section: 4x2x0,14mm²; suitable for
PMCprimo C2 and PMCpimo MC; Length 0,75m;
£58.70
PMCprimo C2. Ersatz Steckersatz
Phase-out article
suitable for the device series PMCprimo C2 consisting of:
X40a, X40b
£17.09
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer