text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
10 Products found
PSEN sc L 3.0 08-12
6D000012
GTIN: 4046548095265
Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, muting, override, EDM, restart application in accordance with EN ISO61496-3, vertical applications, reference markers, measurement data output (UDP), rapid exchange by exchangeable memory block; 3.0 m safety zone; max. 2 safety zones parallel active, max. 2 warning zones parallel active, max. 10 configurable zone sets.

£3,818.97
PSEN sc L 5.5 08-12
6D000013
GTIN: 4046548095272
Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, muting, override, EDM, restart applications in accordance with EN ISO61496-3, vertical applications, reference markers, measurement data output (UDP), rapid exchange by exchangeable memory block; 5.5 m safety zone; max. 2 safety zones parallel active, max. 2 warning zones parallel active, max. 10 configurable zone sets.

£3,969.71
PSEN sc S 3.0 08-12
6D000020
GTIN: 4046548095340
Subscriber - model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, vertical applications, reference markers, fast replacement due to exchangeable memory block; 3.0 m safety zone; about PSENscan M devices: max. 2 safety zones active in parallel, max. 2 warning zones active in parallel, max. 10 configurable zone sets, measured data output (UDP), muting, override, EDM, restart applications in accordance with EN ISO 61496-3.

£3,416.98
PSEN sc M 5.5 08-12
6D000017
GTIN: 4046548095319
Master model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, muting, override, EDM, restart application in accordance with EN ISO61496-3, vertical applications, reference markers, measurement data output (UDP), rapid exchange by exchangeable memory block; 5.5 m safety zone; max. 2 safety zones parallel active, max. 2 warning zones parallel active, max. 10 configurable zone sets.

£4,271.21
PSEN sc S 5.5 08-12
6D000021
GTIN: 4046548095357
Subscriber - model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, vertical applications, reference markers, fast replacement due to exchangeable memory block; 5.5 m safety zone; about PSENscan M devices: max. 2 safety zones active in parallel, max. 2 warning zones active in parallel, max. 10 configurable zone sets, measured data output (UDP), muting, override, EDM, restart applications in accordance with EN ISO 61496-3.

£3,617.97
PSEN sc M 3.0 08-12
6D000016
GTIN: 4046548095302
Master model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, muting, override, EDM, restart application in accordance with EN ISO61496-3, vertical applications, reference markers, measurement data output (UDP), rapid exchange by exchangeable memory block; 3.0 m safety zone; max. 2 safety zones parallel active, max. 2 warning zones parallel active, max. 10 configurable zone sets.

£4,120.47
PSEN sc PN 5.5 08 down
6D000035
GTIN: 4046548110289
PROFINET IO DEVICE with PROFIsafe, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm Detection capability, muting, partial muting, override, EDM, restart Application in accordance with EN ISO 61496-3, vertical applications,max. 15 dynamic reference markers, measured data output (UDP), fast replacement due to exchangeable memory module on the bottom, window exchangeable, ROS & C++ interface available, 5.5 m safety zone, max. 8 safety/warning zones in parallel, extended connection options (I/O), 70 configurable zone sets.

£4,970.65
PSEN sc PN 5.5 08 back
6D000036
GTIN: 4046548110296
PROFINET IO DEVICE with PROFIsafe, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm Detection capability, muting, partial muting, override, EDM, restart Application in accordance with EN ISO 61496-3, vertical applications, max. 15 dynamic reference markers, measured data output (UDP), fast replacement due to exchangeable memory module on the rear, window exchangeable, ROS & C++ interface available, 5.5 m safety zone, max. 8 safety/warning zones in parallel, extended connection options (I/O), 70 configurable zone sets.

£4,970.65
PSEN sc M 5.5 08-17
6D000019
GTIN: 4046548095333
Master – model, series connection for up to 3 subscribers, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm detection capability, muting, partial muting,override, EDM, restart applications in accordance with EN ISO 61496-3, vertical applications, reference markers, measured data output (UDP), fast replacement, exchangeable memory block, Window replacement, ROS & C++ interface available, -10°C ... +50°C, 5.5 m safety zone, expanded connection options (I/O), 3 safety zones parallel, 3 warning zones parallel, 70 configurable zone sets.

£4,321.46
PSEN sc ME 5.5 08-17
6D000034
GTIN: 4046548102161
MasterEncoder – model, series connection master for up to 3 subscribers, up to 4 encoder inputs, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm detection capability, muting, partial muting, override, EDM, restart applications in accordance with EN ISO 61496-3, vertical applications, reference markers, measured data output (UDP), fast replacement, exchangeable memory block, Window replacement, ROS & C++ interface available, - 10°C ... +50°C, 5.5 m safety zone, expanded connection options (I/O), encoder inputs, 3 safety zones parallel, 3 warning zones parallel, 70 configurable zone sets.

£4,522.47

Save basket

Create a new order or get an individual offer

Select intended use