text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
17 Products found
PSEN me5M NC-NO.NC-NO 1switch
6L000017
GTIN: 4046548101461
Mechanical safety gate system PSENmech, interlock principle magneticforce, contacts interlocking 1 N/C, 1 N/O, contacts guard locking 1 N/C, 1 N/O, supply voltage 24 V AC/DC.

£105.82
PSEN me5S NC.NC-NC M12/8 1switch
6L000019
GTIN: 4046548101485
Mechanical safety gate system PSENmech, with M12 connection 8-pin, interlock principle spring force, contacts interlocking 1 N/C, contacts guard locking 2 N/C, supply voltage 24 V AC/DC.

£124.02
PSEN me5S NC-NO.NC-NO 1switch
6L000016
GTIN: 4046548101454
Mechanical safety gate system PSENmech, interlock principle springforce, contacts interlocking 1 N/C, 1 N/O, contacts guard locking 1 N/C, 1 N/O, supply voltage 24 V AC/DC.

£105.82
PSEN me5S NC-NC-NC.NC 1switch
6L000010
GTIN: 4046548101393
Mechanical safety gate system PSENmech, interlock principle springforce, contacts interlocking 3 N/C, contacts guard locking 1 N/C, supplyvoltage 24 V AC/DC.

£105.82
PSEN me5M NC.NC-NC M12/8 1switch
6L000020
GTIN: 4046548101492
Mechanical safety gate system PSENmech, with M12 connection 8-pin, interlock principle magnetic force, contacts interlocking 1 N/C,contacts guard locking 2 N/C, supply voltage 24 V AC/DC.

£124.02
PSEN me5S NC.NC-NC-NC 1switch
6L000012
GTIN: 4046548101416
Mechanical safety gate system PSENmech, interlock principle springforce, contacts interlocking 1 N/C, contacts guard locking 3 N/C, supplyvoltage 24 V AC/DC.

£105.82
PSEN me5M NC.NC n 1 switch
6L000021
GTIN: 4046548101508
Mechanical safety gate system PSENmech, with M12 connection 5-pin, interlock principle magnetic force, contacts interlocking 1 N/C,contacts guard locking 1 N/C, supply voltage 24 V AC/DC.

£122.96
PSEN me5M NC.NC-NC-NC 1switch
6L000013
GTIN: 4046548101423
Mechanical safety gate system PSENmech, interlock principle magneticforce, contacts interlocking 1 N/C, contacts guard locking 3 N/C, supplyvoltage 24 V AC/DC.

£105.82
PSEN me5S NC.NC n 1switch
6L000022
GTIN: 4046548101515
Mechanical safety gate system PSENmech, with M12 connection 5-pin, interlock principle spring force, contacts interlocking 1 N/C, contacts guard locking 1 N/C, supply voltage 24 V AC/DC.

£122.96
PSEN me5M NC-NC-NC.NC 1switch
6L000011
GTIN: 4046548101409
Mechanical safety gate system PSENmech, interlock principle magneticforce, contacts interlocking 3 N/C, contacts guard locking 1 N/C, supplyvoltage 24 V AC/DC.

£105.82
PSEN me5S NC-NC-NO.NC 1switch
6L000014
GTIN: 4046548101430
Mechanical safety gate system PSENmech, interlock principle springforce, contacts interlocking 2 N/C, 1 N/O, contacts guard locking 1 N/C, supply voltage 24 V AC/DC.

£105.82
PSEN me5S NC-NC.NC-NC 1switch
6L000018
GTIN: 4046548101478
Mechanical safety gate system PSENmech, interlock principle springforce, contacts interlocking 2 N/C, contacts guard locking 2 N/C, supplyvoltage 24 V AC/DC.

£105.82
PSEN me5M NC-NC-NO.NC 1switch
6L000015
GTIN: 4046548101447
Mechanical safety gate system PSENmech, interlock principle magneticforce, contacts interlocking 2 N/C, 1 N/O, contacts guard locking 1 N/C, supply voltage 24 V AC/DC.

£105.82
PSEN me5 AS
6L000001
GTIN: 4046548101300
Standard actuator for safety gate system PSEN me5. Actuating radius R ≥800 mm

£9.62
PSEN me5 AF
6L000004
GTIN: 4046548101331
Flexible actuator for safety gate system PSEN me5. Actuating radius R ≥ 400 mm.

£21.30
PSEN me5 AR
6L000003
GTIN: 4046548101324
Radius actuator for safety gate system PSEN me5 switch, for small flaps. Actuating radius R ≥ 150 mm.

£26.65
PSEN me5 AA
6L000002
GTIN: 4046548101317
Angled actuator for safety gate system PSEN me5. Actuating radius R ≥600 mm.

£10.59

Save basket

Create a new order or get an individual offer

Select intended use