text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
12 Products found
PSEN op4F-s-14-015/1
630740
GTIN: 4046548062069
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 150 mm, supply voltage 24 V, connector M12, transmitter: 4-pin, receiver: 8-pin, connection cable not supplied with the device.

£945.64
PSEN op4F-s-14-045/1
630742
GTIN: 4046548062083
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 450 mm, supply voltage 24 V, connector M12, transmitter: 4-pin, receiver: 8-pin, connection cable not supplied with the device.

£1,655.77
PSEN op4F-s-14-150/1
630749
GTIN: 4046548062151
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1500 mm, supply voltage 24 V, connector M12, transmitter: 4-pin, receiver: 8-pin, connection cable not supplied with the device.

£3,999.11
PSEN op4F-s-14-105/1
630746
GTIN: 4046548062120
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1050 mm, supply voltage 24 V, connector M12, transmitter: 4-pin, receiver: 8-pin, connection cable not supplied with the device.

£2,988.22
PSEN op4F-s-14-060/1
630743
GTIN: 4046548062090
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 600 mm, supply voltage 24 V, connector M12, transmitter: 4-pin, receiver: 8-pin, connection cable not supplied with the device.

£1,986.73
PSEN op4F-s-14-120/1
630747
GTIN: 4046548062137
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1200 mm, supply voltage 24 V, connector M12, transmitter: 4-pin, receiver: 8-pin, connection cable not supplied with the device.

£3,316.64
PSEN op4F-s-14-135/1
630748
GTIN: 4046548062144
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1350 mm, supply voltage 24 V, connector M12, transmitter: 4-pin, receiver: 8-pin, connection cable not supplied with the device.

£3,638.06
PSEN op4F-s-14-090/1
630745
GTIN: 4046548062113
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 900 mm, supply voltage 24 V, connector M12, transmitter: 4-pin, receiver 8-pin, connection cable not supplied with the device.

£2,659.90
PSEN op4F-s-14-075/1
630744
GTIN: 4046548062106
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 750 mm, supply voltage 24 V, connector M12, transmitter: 4-pin, receiver: 8-pin, connection cable not supplied with the device.

£2,315.06
PSEN op4F-s-14-030/1
630741
GTIN: 4046548062076
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 300 mm, supply voltage 24 V, connector M12, transmitter: 4-pin, receiver: 8-pin, connection cable not supplied with the device.

£1,292.50
PSEN op4F-s-14-180/1
630751
GTIN: 4046548061987
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1800 mm, supply voltage 24 V, connector M12, transmitter: 4-pin, receiver: 8-pin, connection cable not supplied with the device.

£4,721.01
PSEN op4F-s-14-165/1
630750
GTIN: 4046548061970
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1650 mm, supply voltage 24 V, connector M12, transmitter: 4-pin, receiver: 8-pin, connection cable not supplied with the device.

£4,359.96

Save basket

Create a new order or get an individual offer

Select intended use