text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
34 Products found
PIT es Set1s-5c
400433
GTIN: 4046548071474
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with E-STOP symbol and logo and contact block with monitoring, 2 N/C, with spring-loaded terminals.

£31.51
SET4.1: PIT es3.1 / box / 2 n/c
400520
GTIN: 4046548043709
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of: E-STOP pushbutton with contact block, 2 N/C, terminals (screw type).

£39.74
SET3.2: PIT es3.1 / 2 n/c 1 n/o
400511
GTIN: 4046548043693
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with contact block, 2 N/C, 1 N/O terminals (screw type).

£39.02
SET3.1: PIT es3.1 / 2 n/c
400510
GTIN: 4046548043686
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with contact block, 2 N/C terminals (screw type).

£32.05
SET4.2: PIT es3.1 / box / 2 n/c 1 n/o
400521
GTIN: 4046548043716
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of: E-STOP pushbutton with contact block, 2 N/C, 1 N/O, terminals (screw type).

£44.02
PIT es Set6.1: es6.10 / 2n/c
400620
GTIN: 4046548061314
PITestop, E-STOP/contact block set, consisting of E-STOP pushbuttonwithout logo and contact block, 2 N/C, terminals (screw type).

£29.82
PIT es Set1s-1
400430
GTIN: 4046548071450
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with E-STOP symbol and logo and contact block with monitoring, 1 N/C,terminals (screw type).

£28.00
PIT es Set1s-1c
400431
GTIN: 4046548071467
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with E-STOP symbol and logo and contact block with monitoring, 1 N/C, with spring-loaded terminals.

£28.00
PIT es Set3s-5ns
400454
GTIN: 4046548071689
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of E-STOP pushbutton illuminated with E-STOP symbol and logo and contactblock 2 N/C, with M12 connection 5-pin.

£133.68
PIT es Set1s-6 s
400452
GTIN: 4046548071665
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of E-STOP pushbutton with E-STOP symbol and logo and contact block with monitoring, 2 N/C, 1 signal contact, 1 N/O, terminals (screw type).

£43.16
PIT es Set1s-5
400432
GTIN: 4046548071320
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with E-STOP symbol and logo and contact block with monitoring, 2 N/C,terminals (screw type).

£31.51
PIT es Set1s-5ns
400453
GTIN: 4046548071672
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of E-STOP pushbutton with E-STOP symbol and logo and contact block 2 N/C,with M12 connection 5-pin.

£80.68
PIT es Set6u-5nr
400455
GTIN: 4046548071696
PITestop, E-STOP/contact block incl. slimline surface mount housing,non- modular set for rail mounting consisting of E-STOP pushbutton small and contact block, 2 N/C, with M12 connection 5-pin.

£89.85
PIT es Set5s-5c
400439
GTIN: 4046548071535
PITestop, E-STOP/contact block set, consisting of E-STOP pushbuttonincl. protective collar and logo and contact block with monitoring, 2 N/C,with spring-loaded terminals.

£38.90
PIT es Set5s-5 s
400450
GTIN: 4046548071641
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of E-STOP pushbutton small with E-STOP symbol and logo and protectivecollar and contact block with monitoring, 2 N/C, terminals (screw type).

£36.00
PIT es Set7u-5c
400442
GTIN: 4046548071566
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton (for hygiene areas) and contact block with monitoring, 2 N/C, with spring-loaded terminals.

£36.51
PIT es Set5s-5
400438
GTIN: 4046548071528
PITestop, E-STOP/contact block set, consisting of E-STOP pushbuttonincl. protective collar and logo and contact block with monitoring, 2 N/C,terminals (screw type).

£38.90
PIT es Set6u-5 cr
400451
GTIN: 4046548071658
PITestop, E-STOP/contact block incl. slimline surface mount housing,non- modular set for rail mounting consisting of E-STOP pushbutton small and contact block with monitoring, 2 N/C, with spring-loaded terminals.

£72.87
PIT es Set3s-5
400436
GTIN: 4046548071504
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton illuminated with E-STOP symbol and logo and contact block withmonitoring, 2 N/C, terminals (screw type).

£67.10
PIT es Set3s-5 s
400449
GTIN: 4046548071634
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of E-STOP pushbutton illuminated with E-STOP symbol and logo and contactblock with monitoring, 2 N/C, terminals (screw type).

£65.29
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use