text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
4 Products found
PNOZ e2.1p 24VDC 2so
774136
GTIN: 4046548011944
Safety relay (standalone), inputs: On the basis of the requirement class III C in accordance with EN 574, outputs: 2 safetyoutputs, 1 auxiliary output of SC type, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, automatic start, connection between several devices.

£367.56
PNOZ e2.2p 24VDC 2so
774135
GTIN: 4046548011951
Safety relay (standalone), inputs: On the basis of the requirement class III A in accordance with EN 574, outputs: 2 safetyoutputs, 1 auxiliary output of SC type, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, automatic start, connection between several devices.

£314.44
PNOZ e2.2p C 24VDC 2so
784135
GTIN: 4046548008883
Safety relay (standalone), inputs: On the basis of the requirement class III A in accordance with EN 574, outputs: 2 safetyoutputs + 1 auxiliary output of SC type, automatic start, UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals, electronic two-hand safety relay.

£318.16
PNOZ e2.1p C 24VDC 2so
784136
GTIN: 4046548008876
Safety relay (standalone), inputs: On the basis of the requirement class III C in accordance with EN 574, outputs: 2 safetyoutputs + 1 auxiliary output of SC type, automatic start, UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals, electronic two-hand safety relay.

£371.26

Save basket

Create a new order or get an individual offer

Select intended use