text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PIT esb6.16 safe contact block 1n/c 1n/o

Product ID: 400366
PITestop, contact block, 1 N/C with monitoring, 1 N/O, flat connector.

Item

Available soon

Your Price

£10.19

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
cCSAus  
TÜV  
EAC (Eurasian)  
Self-monitored yes  
 
Min. contact current 1  
Switch cap. E-STOP to standard EN 60947-5-1  
Contact material E-STOP AgNi  
Ambient temperature -30 - 70  °C
Pollution degree clear.&creep. 3  
Connection terminal Flat connector  
Height dimension 52.6  mm
Width dimension 22.2  mm
Depth dimension 22.2  mm
Net weight 9  g
Gross weight 11  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions no  
REACh compliance Contains no SVHC substances  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27371302  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000017  
ETIM Reference Feature EC000041  
UNSPSC 25 39122216  
GTIN 4046548061550  
Volume 0  dm3
Harmonized System Code 85365080  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1