Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"0105266","name":"PMCtendo DD4.06/117/230-480V","price":"0.00","currency":"EUR","category":["A0800","A0800B0810","00107002267051","0010700226705180F9"]}
Actual product may vary
PMCtendo DD4.06/117/230-480V
Product ID: 0105266
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
6 A; Imax (5 s) = 12 A; Power consumption in S1 mode: 4 kVA Integral
brake resistor incl. PROFIBUS-DP Interface card for dat... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (5 s) = 12 A; Power consumption in S1 mode: 4 kVA Integral brake resistor incl. PROFIBUS-DP Interface card for data exchange - Support of the drive profile PROFIBUS with PROFIdrive - Baud rates 187.5 kBaud to 12 MBaud.
General data
Approval |
CE
UKCA cULus Listed |
Technical data
Electrical data
Purpose of U1 | Mains supply |
Supply voltage (V) | 230 - 480 V |
Type of supply voltage U1 | AC |
Purpose of U2 | supply |
Supply voltage 2 (V) | 24 V |
Type of supply voltage U2 | DC |
Power section
Peak current for 5 s | 12 A |
Analog inputs
Number of analogue inputs | 2 |
Type of analogue inputs | Voltage |
Resolution of analogue inputs |
14
Bit 12 Bit |
Inputs
Number of digital inputs | 4 |
U input to EN 61131-2 Type 1 | 24 V DC |
Analogue outputs
Number of analogue outputs | 2 |
Type of analogue outputs | Voltage |
Resolution, analogue outputs | 10 Bit |
CANopen interface
Number of CANopen interfaces | 1 |
Serial interface
Number of RS 232 interfaces | 1 |
Mechanical data
Height dimension | 325 mm |
Width dimension | 70 mm |
Depth dimension | 265 mm |
Net weight | 4200 g |
Gross weight | 5300 g |
Environment
RoHS conformity | yes |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85044084 |
UNSPSC 25 | 39121007 |
EAN-Code | 4046548041279 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27023101 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC001857 |
Volume | 0 |