Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8C000068","name":"PMC SC6A062Z/PN 2x 4,5A","price":"0.00","currency":"EUR","category":["A0800","A0800B0810","00107002267166","0010700226716680UF"]}

Actual product may vary
PMC SC6A062Z/PN 2x 4,5A
Product ID: 8C000068
Stand-alone PMC SC6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 2x 4.5 A @ 4kHz / 2x 4.0 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 2x 3.1 KVA.
Without bra... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Stand-alone PMC SC6 drive controller Technical data at 3 x 400 V AC: Nominal output current: 2x 4.5 A @ 4kHz / 2x 4.0 A @ 8kHz. Imax: 210% for 2s / 250% for 2s. Apparent power: 2x 3.1 KVA. Without brake resistor. Option: Without safety technology, with PROFINET.
General data
Approval |
UL Listed
CE UKCA |
Technical data
Electrical data
Supply voltage with phases |
3×400 VAC, +32/−50 %, 50/60 Hz
3×480 VAC, +10/−58 %, 50/60 Hz |
Supply voltage U2 | 24 V |
Type of supply voltage U2 | DC |
Rated output current (4kHz)[A] | 2 x 4,5 A |
Rated output current (8kHz)[A] | 2 x 4 A |
Safety function STO
Safety function, technology | Z= ohne Sicherheitstechnik |
Power section
Max.output current (4kHz)[%/s] | 210%@2s |
Max.output current (8kHz)[%/s] | 250%@2s |
CPU
PMCexpansion firmware | PN = PROFINET |
Inputs
Number of digital inputs | 8 |
Environmental data
Ambient temperature | 0 - 45 °C |
Cooling type | Built-in fan |
Protection type, housing | IP20 |
Mechanical data
Height dimension | 343 mm |
Width dimension | 45 mm |
Depth dimension | 265 mm |
Net weight | 3650 g |
Gross weight | 5250 g |
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27023101 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC001857 |
UNSPSC 25 | 39121007 |
GTIN | 4046548100884 |
Volume | 0 dm3 |
Harmonized System Code | 85044085 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Obligatory accessories

PMC SC6A062 terminal set (Z/U/Y/X)
8C000062
Terminal set for drive controllers SC6A062Z, SC6A062U, SC6A062Y,
SC6A062X