Compare 0
Video tutorials
France | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN opII Y Junction M12-M12/M12

632511
PSEN opII Y Junction M12-M12/M12
Y-Junction for connecting transmitter and receiver of PSEN opII on one port of the decentralized module PDP67 F 8DI ION

On request
On request
Availability
Quantity
Available from
Shielding: No
Type of general accessories: Connection cable
Number of conductors: 8
Rated current: 2.0 A
Length cable: 0.15 m
Conductor cross section: 0,25
Pollution degree: 3
Gross weight: 42 g
Net weight: 42 g
Ambient temperature: -25 - 80 °C

Please wait while data is being loaded

Please wait while data is being loaded