Compare 0
Video tutorials
France | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN opII mirror column-195

632036
PSEN opII mirror column-195
Mirror column "PSEN opII Mirror Column-195" with mirror length 1950mm. For use with light curtains of the PSENopt and PSENopII range with a protection field of up to 1800mm. "PSEN opII Mirror Column-195" consisting of a column and integrated mirror.

On request
On request
Availability
Quantity
Available from
Type of general accessories: Deviating mirror
Housing material of plug-in connector: Aluminium
Width dimension: 96.0 mm
Height dimension: 1950.0 mm
Depth dimension: 49.0 mm
Gross weight: 5950 g
Net weight: 5940 g
Ambient temperature: -10 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded