Compare 0
Video tutorials
France | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMI 526

264526
PMI 526
PMIopen - Operator panel with 10.4" touchscreen, open HMI platform for every common visualisations software, configurable with PMI Assistant.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian)
Resolution: 800 x 600
Display type: TFT
Display diagonal: 10.4 Zoll
Colour depth: 65536
Touchscreen: Resistive
Possible PMI applications: PSS/PSSu/PNOZmulti, PNOZmulti diagnostics, Diagnostics PSS / SafetyBUSp
Number of Ethernet interfaces: 1
Number of RS 232 interfaces: 1
Supply voltage (V): 24,0
Supply voltage type: DC
Operating system: Windows Embedded CE 6.0
Width dimension: 317.0 mm
Height dimension: 243.0 mm
Depth dimension: 62.5 mm
Gross weight: 3610 g
Net weight: 2227 g
Ambient temperature: 0 - 50 °C

Please wait while data is being loaded

Please wait while data is being loaded