Compare 0
Video tutorials
France | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSS u2 ES 4IOL

328770
PSS u2 ES 4IOL
Standard I/O-Electronic Module, 4 IO-Link-Master Interfaces

On request
On request
Availability
Quantity
Available from
Width dimension: 12.5 mm
Height dimension: 110.8 mm
Depth dimension: 72.5 mm
Gross weight: 52 g
Net weight: 35 g
Ambient temperature: 0 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded