Compare 0
Video tutorials
France | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSS u2 ES 16DOD 0.5A

328402
PSS u2 ES 16DOD 0.5A
Electronic module digital inputs and outputs, with standard function, 16 outputs (0.5 A), diagnostic capability.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed
Width dimension: 12.5 mm
Height dimension: 110.8 mm
Depth dimension: 72.5 mm
Gross weight: 45 g
Net weight: 36 g
Ambient temperature: 0 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded