Compare 0
Video tutorials
France | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSS u2 ES 8DID

328311
PSS u2 ES 8DID
Electronic module digital inputs and outputs, with standard function, 8 inputs, diagnostic capability.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed
Width dimension: 12.5 mm
Height dimension: 110.8 mm
Depth dimension: 72.5 mm
Gross weight: 43 g
Net weight: 34 g
Ambient temperature: 0 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded