Compare 0
Video tutorials
France | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSS u2 ES 4DI

328300
PSS u2 ES 4DI
Electronic module digital inputs and outputs, with standard function, 4 inputs.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed
Width dimension: 12.5 mm
Height dimension: 110.8 mm
Depth dimension: 72.5 mm
Gross weight: 39 g
Net weight: 30 g
Ambient temperature: 0 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded