Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Terminating plug with a 120 Ω resistor between Pin 4 and Pin 5. Suitable
for the Interface: CANopen.
€25.23
Y adapter for connecting PSEN ml b or PSEN ml s to PDP67 PN 6FDI
6FDIO 2FDOTP, 1 x 8-pin M12 female connector, straight, ...
€57.18
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A-
coded on M12 male connector, black, angled, 5-pin ...
€28.55
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A-
coded on M12 male connector, black, angled, 5-pin ...
€31.50
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A-
coded on M12 male connector, black, angled, 5-pin ...
€36.44
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A-
coded on M12 male connector, black, angled, 5-pin ...
€30.28
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A-
coded on M12 male connector, black, angled, 5-pin ...
€30.28
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A-
coded on M12 male connector, black, angled, 5-pin ...
€32.99
Cable, adapter, IP68, M12 female connector, black, straight, 5-pin, A-
coded on M12 male connector, black, angled, 5-pin ...
€30.28
Cable Y-adapter- with T-plug-in connector, IP67, M12 male connector (X2,
evaluation device), 8-pin, A-coded on M12 femal ...
€43.69
Cable Y-adapter- with T-plug-in connector, IP67, M12 male connector (X2,
evaluation device), 8-pin, A-coded on M12 femal ...
€43.69
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A-
coded on M12 male connector, black, angled, 5-pin ...
€36.20
Accessories PSENopt, Y-cable with connector straight M12 for PSEN op4B-T/S/L
light guard
€58.96
Cable, Y-adapter- with T-plug-in connector, IP67, M12 male connector(X2,
evaluation device), 8-pin, A-coded on M12 femal ...
€35.07
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A-
coded on M12 male connector, black, straight, 5-p ...
€32.99
Cable, adapter, IP67, M12 male connector, black, straight, 8-pin, A-
coded on M8 female connector, black, straight, 8-pi ...
€31.76
Connection cable, PUR, yellow RAL1003, 4-pin, socket angled M8, on
connector straight M12, A-coded, cable length: 2m
€26.47
Connection cable, PUR, yellow RAL1003, 4-pin, socket straight, on
connector angled M12, A-coded, cable length: 2m
€26.47
Cable Y-adapter with Y-plug-in connector, IP67, M12 male connector (X2,
evaluation device), black, straight, 8-pin, A-co ...
€43.71
Plug-in connector, Y-adapter, IP67, M12 male connector (X1, evaluationdevice),
8-pin, A-coded on M12 female connector (X ...
€20.44
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer