Compare 0
Video tutorials
Finland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCtendo AC3.34/0/L/1/1/4/H/6

8164784
PMCtendo AC3.34/0/L/1/1/4/H/6
without brake; Feedback system Hiperface single-turn; Mo = 2.5 Nm Io = 3.44 A UN = 400 V nN = 6000 min-1 Jmot = 1.42 kgcm2.

On request
Availability
Quantity
Available from
1 PC
2019-07-24
Certifications: CE
Motor size: 34
Standstill torque: 2.50 Nm
Rated load torgue: 2.00 Nm
Peak torque: 8.75 Nm
Standstill current: 3.44 A
Nominal voltage: 2.75 A
Rated voltage: 400 V
Moment of inertia: 1.42 kgcm²
Brake: No
Motor feedback: Hiperface single-turn
Motor connection: Motor/feedback connector
Cooling: 0 = Convection
Connection direction: Upwards
External ventilation: No
Type of motor shaft: with feather key
Longueur d'arbre: 23 mm
Overall motor length: 247 mm
Centering diameter: 60 mm
Pitch circle diameter: 75 mm
Number of poles: 4
Protection type, housing: IP65
Gross weight: 4600 g
Net weight: 4000 g

Please wait while data is being loaded

Please wait while data is being loaded