Compare 0
Video tutorials
Finland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCtendo AC2.75/1/5/1/2/5/H/4

8163933
PMCtendo AC2.75/1/5/1/2/5/H/4
with brake; Feedback system Resolver 2-pole; Mo = 20.00 Nm Io = 16.40 A UN = 400 V nN = 4000 min-1 Jmot = 36.30 kgcm2.

On request
Availability
Quantity
Available from
1 PC
2019-07-29
Certifications: CE
Motor size: 75
Standstill torque: 20.00 Nm
Rated load torgue: 15.00 Nm
Peak torque: 100.00 Nm
Standstill current: 16.40 A
Nominal voltage: 12.30 A
Rated voltage: 400 V
Moment of inertia: 36.30 kgcm²
Brake: Yes
Connection values, brake: 24VDC/0,96A/27,0Nm
Motor feedback: Resolver 2-pole
Motor connection: Terminal box + feedback connector
Cooling: 0 = Convection
Connection direction: To B-end
External ventilation: No
Type of motor shaft: with feather key
Longueur d'arbre: 50 mm
Overall motor length: 339 mm
Centering diameter: 130 mm
Pitch circle diameter: 165 mm
Number of poles: 8
Protection type, housing: IP65
Gross weight: 23500 g
Net weight: 20500 g

Please wait while data is being loaded

Please wait while data is being loaded