Compare 0
Video tutorials
Finland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCtendo AC3.35/0/5/1/1/4/H/3

8162295
PMCtendo AC3.35/0/5/1/1/4/H/3
without brake; Feedback system Resolver 2-pole; Mo = 3.00 Nm Io = 2.06 A UN = 400 V nN = 3000 min-1 Jmot = 1.74 kgcm2.

On request
Availability
Quantity
Available from
1 PC
2019-07-22
Certifications: CE
Motor size: 35
Standstill torque: 3.00 Nm
Rated load torgue: 2.75 Nm
Peak torque: 10.50 Nm
Standstill current: 2.06 A
Nominal voltage: 1.89 A
Rated voltage: 400 V
Moment of inertia: 1.74 kgcm²
Brake: No
Motor feedback: Resolver 2-pole
Motor connection: Motor/feedback connector
Cooling: 0 = Convection
Connection direction: Upwards
External ventilation: No
Type of motor shaft: with feather key
Longueur d'arbre: 23 mm
Overall motor length: 226 mm
Centering diameter: 60 mm
Pitch circle diameter: 75 mm
Number of poles: 4
Protection type, housing: IP65
Gross weight: 5600 g
Net weight: 4900 g

Please wait while data is being loaded

Please wait while data is being loaded